How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| T: | 2.5 | V: | 4.26 in |
| AA: | 15.19 | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.97 |
| AB: | 6.76 | AG: | 10.5 |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
| P: | 4.62 in | LQ1: | 8.61 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

