How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | G: | 3.63 |
| BD: | 9 | AJ: | 7.25 |
| T: | 2.5 | AA: | 15.19 |
| LL: | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | AG: | 10.5 |
| BE1: | 0.5 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Gear Type: | Worm | Model Code: | 52YF |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

