How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AA: | 15.19 | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| AK: | 8.5 | T: | 2.5 |
| AE2: | 0.97 | LQ1: | 9.17 in |
| D: | 4.88 | AJ: | 7.25 |
| AF: | 0.38 | I: | 7.5 in |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Input Bore (C Face): | 1.625 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

