How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | LL: | 5.25 in |
| AE2: | 0.97 | AJ: | 7.25 |
| AF: | 0.38 | AK: | 8.5 |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | H: | 0.53 in |
| D: | 4.88 | BF: | 0.53 |
| AB: | 6.76 | BD: | 9 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| BE1: | 0.5 in | AA: | 15.19 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.5 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Output Key: | 5/8 X 4.00 | Ratio: | 100:1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

