How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
| BD: | 9 | LQ1: | 9.17 in |
| G: | 3.63 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| T: | 2.5 | AJ: | 7.25 |
| AE2: | 0.97 | AF: | 0.38 |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Model Code: | 52YF | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

