How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | P: | 4.62 in |
| LL: | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | G: | 3.63 |
| AK: | 8.5 | AE2: | 0.97 |
| V: | 4.26 in | D: | 4.88 |
| LQ1: | 9.17 in | H: | 0.53 in |
| AJ: | 7.25 | T: | 2.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Ratio: | 20:1 | Model Code: | 52YF |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

