How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| D: | 4.88 | P: | 4.62 in |
| V: | 4.26 in | AA: | 15.19 |
| H: | 0.53 in | T: | 2.5 |
| AG: | 10.5 | BF: | 0.53 |
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 6.76 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.3 | Series Code: | OE |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Bore Code: | 40 |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

