How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| T: | 2.5 | BE1: | 0.5 in |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | LQ1: | 9.17 in |
| I: | 7.5 in | AF: | 0.38 |
| G: | 3.63 | D: | 4.88 |
| BF: | 0.53 | AA: | 15.19 |
| AK: | 8.5 | BD: | 9 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 9.38 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

