How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| AB: | 6.76 | P: | 4.62 in |
| AE2: | 0.97 | AG: | 10.5 |
| I: | 7.5 in | AK: | 8.5 |
| G: | 3.63 | T: | 2.5 |
| V: | 4.26 in | LL: | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 52YF | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 8.04 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

