How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | BD: | 9 |
| AB: | 6.76 | BF: | 0.53 |
| G: | 3.63 | I: | 7.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | AJ: | 7.25 |
| AG: | 10.5 | LQ1: | 9.17 in |
| AF: | 0.38 | D: | 4.88 |
| P: | 4.62 in | AA: | 15.19 |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 2.5 in | Assembly: | YF-1 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.29 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

