How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| AG: | 10.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| T: | 2.5 | AF: | 0.38 |
| LL: | 5.25 in | H: | 0.53 in |
| AE2: | 0.97 | P: | 4.62 in |
| BF: | 0.53 | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| AK: | 8.5 | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.29 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Model Code: | 52YF | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

