How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | LQ1: | 9.17 in |
| AE2: | 0.97 | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BF: | 0.53 | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| BE1: | 0.5 in | T: | 2.5 |
| G: | 3.63 | AG: | 10.5 |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 40 | Ratio Range: | 5:1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

