How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| P: | 4.62 in | I: | 7.5 in |
| H: | 0.53 in | AA: | 15.19 |
| AK: | 8.5 | AG: | 10.5 |
| BF: | 0.53 | G: | 3.63 |
| LL: | 5.25 in | LQ1: | 9.17 in |
| BE1: | 0.5 in | T: | 2.5 |
| D: | 4.88 | AJ: | 7.25 |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.2 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Model Code: | 52YF |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

