How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AE2: | 0.97 |
| D: | 4.88 | AK: | 8.5 |
| V: | 4.26 in | H: | 0.53 in |
| BE1: | 0.5 in | G: | 3.63 |
| BD: | 9 | LL: | 5.25 in |
| AG: | 10.5 | LQ1: | 9.17 in |
| P: | 4.62 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.5 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Ratio: | 50:1 |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.625 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Bore Code: | 40 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

