How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| P: | 4.62 in | D: | 4.88 |
| H: | 0.53 in | AA: | 15.19 |
| AK: | 8.5 | LQ1: | 9.17 in |
| AJ: | 7.25 | T: | 2.5 |
| V: | 4.26 in | AE2: | 0.97 |
| BF: | 0.53 | G: | 3.63 |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| Ratio: | 50:1 | Input Bore (C Face): | 1.625 |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

