How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| AB: | 6.76 | AK: | 8.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.5 | LQ1: | 9.17 in |
| BD: | 9 | G: | 3.63 |
| BF: | 0.53 | V: | 4.26 in |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Output RPM: | 35 | Series Code: | OE |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 40 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

