How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | LQ1: | 9.17 in |
| T: | 2.5 | BE1: | 0.5 in |
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.97 |
| I: | 7.5 in | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

