How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 6.76 | BE1: | 0.5 in |
| D: | 4.88 | P: | 4.62 in |
| LL: | 5.25 in | T: | 2.5 |
| H: | 0.53 in | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
| LQ1: | 9.17 in | BF: | 0.53 |
| AA: | 15.19 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 40 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Ratio: | 7.5:1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

