How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | V: | 4.26 in |
| AE2: | 0.97 | AA: | 15.19 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | I: | 7.5 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| P: | 4.62 in | AB: | 6.76 |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Assembly: | YF-1 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Input HP @ 1750 RPM: | 24 |
| Output RPM: | 233 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

