How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| P: | 4.62 in | V: | 4.26 in |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.88 |
| AB: | 6.76 | AE2: | 0.97 |
| G: | 3.63 | T: | 2.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| AJ: | 7.25 | AA: | 15.19 |
| LQ1: | 9.17 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 21.9 | Bore Code: | 40 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

