How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| D: | 4.88 | AG: | 10.5 |
| AA: | 15.19 | LQ: | 7.85 in |
| BF: | 0.41 | AE2: | 0.97 |
| LL: | 5.25 in | I: | 7.5 in |
| G: | 3.63 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 6.76 |
| BE: | 0.38 in | T: | 2.5 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YF |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Series Code: | OE | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

