How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LQ: | 7.85 in |
| T: | 2.5 | V: | 4.26 in |
| G: | 3.63 | AF: | 0.38 |
| LL: | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | H: | 0.53 in |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 5.88 | AG: | 10.5 |
| AE2: | 0.97 | BF: | 0.41 |
| AA: | 15.19 | AK: | 4.5 |
Technical Specifications
| Ratio: | 100:1 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.07 |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Assembly: | YF-1 |
| Bore Code: | 40 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

