How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | D: | 4.88 |
| AK: | 4.5 | T: | 2.5 |
| BF: | 0.41 | LL: | 5.25 in |
| G: | 3.63 | I: | 7.5 in |
| BD: | 5.88 | H: | 0.53 in |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | AA: | 15.19 |
| LQ: | 7.85 in | AJ: | 5.88 |
| AG: | 10.5 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Bore Code: | 40 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.07 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

