How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 5.88 |
| BE: | 0.38 in | I: | 7.5 in |
| BF: | 0.41 | D: | 4.88 |
| G: | 3.63 | V: | 4.26 in |
| P: | 4.62 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
| AJ: | 5.88 | AB: | 6.76 |
| AK: | 4.5 | AE2: | 0.97 |
| AF: | 0.38 | T: | 2.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series Code: | OE | Output RPM: | 117 |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 14.3 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

