How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| BE: | 0.38 in | D: | 4.88 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| I: | 7.5 in | LL: | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| LQ: | 7.85 in | V: | 4.26 in |
| T: | 2.5 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.97 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YF |
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

