How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | V: | 4.26 in |
| P: | 4.62 in | BD: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 10.5 | AF: | 0.38 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.97 | T: | 2.5 |
| AA: | 15.19 | I: | 7.5 in |
| LQ: | 7.85 in | G: | 3.63 |
| AK: | 4.5 | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.3 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 20:1 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

