How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| LL: | 5.25 in | AJ: | 5.88 |
| AA: | 15.19 | P: | 4.62 in |
| AF: | 0.38 | AK: | 4.5 |
| AB: | 6.76 | T: | 2.5 |
| AE2: | 0.97 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| LQ: | 7.85 in | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Assembly: | YF-1 |
| Bore Code: | 40 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

