How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BE: | 0.38 in |
| AE2: | 0.97 | T: | 2.5 |
| BD: | 5.88 | V: | 4.26 in |
| AG: | 10.5 | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| I: | 7.5 in | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

