How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| AF: | 0.38 | AA: | 15.19 |
| T: | 2.5 | AJ: | 5.88 |
| BD: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
| V: | 4.26 in | BF: | 0.41 |
| LQ: | 7.85 in | BE: | 0.38 in |
| AB: | 6.76 | H: | 0.53 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | 52YF | Bore Code: | 40 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.5 in | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

