How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | G: | 3.63 |
| I: | 7.5 in | LQ: | 7.85 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| P: | 4.62 in | AB: | 6.76 |
| AF: | 0.38 | AJ: | 5.88 |
| BD: | 5.88 | V: | 4.26 in |
| AK: | 4.5 | T: | 2.5 |
| AE2: | 0.97 | BF: | 0.41 |
| LL: | 5.25 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-1 | Output RPM: | 29.2 |
| Output Diameter (in): | 2.5 in | Series Code: | OE |
| Motor Frame Size: | 56C | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

