How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| AA: | 15.19 | H: | 0.53 in |
| T: | 2.5 | BF: | 0.41 |
| P: | 4.62 in | LL: | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| G: | 3.63 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AJ: | 5.88 | AB: | 6.76 |
| LQ: | 7.85 in | BD: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

