How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AA: | 15.19 |
| AG: | 10.5 | D: | 4.88 |
| BE: | 0.38 in | LQ: | 7.85 in |
| AB: | 6.76 | BF: | 0.41 |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | LL: | 5.25 in |
| P: | 4.62 in | AJ: | 5.88 |
| AE2: | 0.97 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output RPM: | 233 | Bore Code: | 40 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

