How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | AF: | 0.38 |
| AK: | 4.5 | BF: | 0.41 |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | T: | 2.5 |
| I: | 7.5 in | AJ: | 5.88 |
| AE2: | 0.97 | LQ: | 7.85 in |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

