How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| T: | 2.688 | BE: | 0.38 in |
| V: | 4.26 in | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| LQ: | 7.85 in | AK: | 4.5 |
| LL: | 5.25 in | BF: | 0.41 |
| AE2: | 0.97 | D: | 4.88 |
| G: | 3.63 | I: | 7.5 in |
| BD: | 5.88 | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Ratio: | 10:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

