How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| I: | 7.5 in | H: | 0.53 in |
| AK: | 4.5 | T: | 2.688 |
| AE2: | 0.97 | V: | 4.26 in |
| P: | 4.62 in | AF: | 0.38 |
| G: | 3.63 | LQ: | 7.85 in |
| AG: | 10.5 | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.88 |
| AJ: | 5.88 | AB: | 6.76 |
| BD: | 5.88 | LL: | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Assembly: | YF-1 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 43 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

