How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| LQ: | 7.85 in | T: | 2.688 |
| P: | 4.62 in | BD: | 5.88 |
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Series Code: | OE | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.07 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Service Factor: | 1 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

