How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| G: | 3.63 | I: | 7.5 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | T: | 2.688 |
| V: | 4.26 in | LQ: | 7.85 in |
| D: | 4.88 | AK: | 4.5 |
| H: | 0.53 in | LL: | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.97 | P: | 4.62 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 14.3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Series Code: | OE |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

