How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | LL: | 5.25 in |
| BD: | 5.88 | G: | 3.63 |
| LQ: | 7.85 in | I: | 7.5 in |
| BF: | 0.41 | P: | 4.62 in |
| AE2: | 0.97 | AA: | 15.19 |
| AF: | 0.38 | BE: | 0.38 in |
| D: | 4.88 | V: | 4.26 in |
| AG: | 10.5 | T: | 2.688 |
Technical Specifications
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 43 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

