How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| AA: | 15.19 | BF: | 0.41 |
| AG: | 10.5 | H: | 0.53 in |
| AK: | 4.5 | AB: | 6.76 |
| AE2: | 0.97 | AJ: | 5.88 |
| P: | 4.62 in | BD: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
| T: | 2.688 | LL: | 5.25 in |
| AF: | 0.38 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-1 |
| Model Code: | 52YF | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

