How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 5.88 |
| V: | 4.26 in | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 4.5 | AA: | 15.19 |
| P: | 4.62 in | T: | 2.688 |
| AF: | 0.38 | LQ: | 7.85 in |
| LL: | 5.25 in | BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Series Code: | OE |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

