How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| I: | 7.5 in | BD: | 5.88 |
| LL: | 5.25 in | T: | 2.688 |
| AA: | 15.19 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| LQ: | 7.85 in | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| V: | 4.26 in | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

