How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 15.19 |
| P: | 4.62 in | D: | 4.88 |
| AK: | 4.5 | AG: | 10.5 |
| T: | 2.688 | AJ: | 5.88 |
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | BF: | 0.41 |
| V: | 4.26 in | AE2: | 0.97 |
| H: | 0.53 in | LQ: | 7.85 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Bore Code: | 43 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

