How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| T: | 2.688 | AG: | 10.5 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | I: | 7.5 in |
| D: | 4.88 | G: | 3.63 |
| V: | 4.26 in | LL: | 5.25 in |
| AE2: | 0.97 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 6.76 |
| BF: | 0.41 | AF: | 0.38 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Bore Code: | 43 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

