How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.41 |
| AG: | 10.5 | T: | 2.688 |
| AJ: | 5.88 | AE2: | 0.97 |
| G: | 3.63 | V: | 4.26 in |
| AF: | 0.38 | BE: | 0.38 in |
| LL: | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | AK: | 4.5 |
| D: | 4.88 | H: | 0.53 in |
| BD: | 5.88 | LQ: | 7.85 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output RPM: | 341 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

