How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | H: | 0.53 in |
| AG: | 10.5 | I: | 7.5 in |
| BD: | 5.88 | G: | 3.63 |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | AF: | 0.38 |
| P: | 4.62 in | T: | 2.688 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 4.88 | AK: | 4.5 |
| BE: | 0.38 in | AA: | 15.19 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 43 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

