How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 5.88 |
| G: | 3.63 | AB: | 6.76 |
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| I: | 7.5 in | BF: | 0.41 |
| AA: | 15.19 | T: | 2.688 |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 7.85 in | LL: | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.688 in |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Ratio Range: | 50:1 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.14 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

