How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | D: | 4.88 |
| AG: | 10.5 | BD: | 5.88 |
| G: | 3.63 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| LL: | 5.25 in | T: | 2.688 |
| LQ: | 7.85 in | AB: | 6.76 |
| BF: | 0.41 | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Bore Code: | 43 | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

