How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 4.88 | G: | 3.63 |
| AG: | 10.5 | AB: | 6.76 |
| AK: | 4.5 | P: | 4.62 in |
| BE: | 0.38 in | AA: | 15.19 |
| AE2: | 0.97 | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
| AJ: | 5.88 | LQ: | 7.85 in |
| LL: | 5.25 in | T: | 2.688 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Assembly: | YF-1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Model Code: | 52YF | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 2.688 in |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

