How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 5.88 |
| G: | 3.63 | T: | 2.688 |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 6.76 | AF: | 0.38 |
| D: | 4.88 | LQ: | 7.85 in |
| P: | 4.62 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| AA: | 15.19 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

