How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| AB: | 6.76 | BE: | 0.38 in |
| I: | 7.5 in | P: | 4.62 in |
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | T: | 2.688 |
| AG: | 10.5 | AK: | 4.5 |
| LQ: | 7.85 in | H: | 0.53 in |
| V: | 4.26 in | AJ: | 5.88 |
| BD: | 5.88 | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

